Operating speed

All seals, except non-contact labyrinth seals, limit the permissible operating speed. Speed limits for seals are provided in table 1. For speed limits of the bearing, refer to the product information available for:
  • Spherical roller bearings
  • CARB toroidal roller bearings
SKF logo