Unidades de rodillos de ajuste

ImprimirExportar en formato PDF
  • Diámetro del agujero:
    Exacto :
     ≤ d ≤ 
    d =
    Diámetro exterior:
    Exacto :
     ≤ D ≤ 
    D =
    Ancho total del rodamiento:
    Exacto :
     ≤ B ≤ 
    B =

For additional information about the meaning and limitations of the product data, refer to Indexing roller units and Principles of bearing selection and application.

SKF logo