Juego interno

Los rodamientos de rodillos a rótula SKF de dos piezas se fabrican con un juego radial interno <Radial internal clearance of spherical roller bearings with a cylindrical bore xmlns="http://www.w3.org/1999/xhtml" xmlns:xlink="http://www.w3.org/1999/xlink" xlink:title="1_6_t1">>Normal</Radial internal clearance of spherical roller bearings with a cylindrical bore> o <Radial internal clearance of spherical roller bearings with a cylindrical bore xmlns="http://www.w3.org/1999/xhtml" xmlns:xlink="http://www.w3.org/1999/xlink" xlink:title="1_6_t1">>C3</Radial internal clearance of spherical roller bearings with a cylindrical bore> según la normativa ISO 5753:1991.
SKF logo