Multi point automatic lubricators

Reliable relubrication of multiple lubrication points

Multi point automatic lubricator TLMP series

The SKF Multi point automatic lubricator TLMP series is intended for reliable relubrication of multiple lubrication points. This sturdy automatic lubrication system is packaged as a complete kit, including the lubricator, required tubing and connectors. Designed to supply from one to eighteen lubrication points, the TLMP series features pluggable outlets and is easy to install and program via its keypad with LED display.

TLMP series advantages

  • Easy to install and program
  • Complete kit
  • Suitable for one to eighteen lubrication points
  • Low-level and malfunction alarms; remote notification possible
  • Machine steering by removing power
  • Available in versions with different voltages
  • Developed for industrial applications, as well as agricultural and off-road vehicles

Video del producto serie TLMP

Product details

Featuring a reservoir capacity of nearly one litre, this versatile lubricator has a stirring paddle to prevent grease separation, making it suitable for more lubricants. With its high IP protection rating, the durable TLMP series is vibration resistant, withstands equipment washdowns and prevents contamination ingress. Also, the unit enables machine steering to temporarily disable lubrication by removing power.
Multi point lubricator TLMP series features
  1. Durable, metal housing for long service life
  2. Grease nipple
  3. LED display for simple programming
  4. Alarm indicates when reservoir is empty or when outlet is blocked
  5. Filter to avoid grease contamination from airborne particles
  6. Stirring paddle to prevent grease separation
  7. Pump element features maximum operating pressure of 120 bar (1 740 psi)
  8. Divider block provides flexibility of using one to eight outlets
  9. Cycle control sensor ensures lubricant is delivered to outlets

Contents

The TLMP series are supplied complete with the following items
TLMP 1008TLMP 1018 
1 ×1 ×Pump
1 ×1 ×Fitting material for the pump unit
2 ×2 ×Electrical connectors
20 m (65 ft)50 m (164 ft)plastic pipe Nylon, 6 x 1,5 mm
8 ×18 ×Straight tube connectors for application G 1/8
8 ×18 ×Tube connectors plugs
7 ×17 ×Outlet closure plugs
  • Technical data
    Datos técnicos
    DesignaciónTLMP 1008 / TLMP 1018
    Número de salidas de lubricación
    TLMP 1008
    TLMP 1018

    1-8
    1-18
    Constancia de grasa adecuadaNLGI 2, 3
    Presión máxima120 bar (1 740 psi)
    Distancia máxima hasta el punto de lubricación5 m (16 ft)
    Tasa de suministrode 0,1 a 40 cm3/día (0.003 -1.35 US fl. oz/día) por cada salida
    Elemento de bombeo de salidaAprox. 0,2 cm3 (por ciclo), aprox.
    1,7 cm3 (por minuto)
    Tamaño del depósito1 litro
    Volumen útil del depósitoAprox. de 0,5 a 0,9 litros (de 17 a 30 US fl.oz)
    LlenadoMediante racor de lubricación hidráulica R1/4
    Posición de instalaciónVertical (desviación máx. ±5°)
    Conector de suministro eléctricoEN 175301-803 DIN 43650/A
    Alarmaslíneas de alimentación obstruidas, depósito vacío;
    interna y externa
    Dirección externaMediante desconexión del suministro eléctrico
    Temperatura ambienteDe –25 a +70 °C (de –13 a +160 °F)
    Clasificación IPIP 67
    Tubos de lubricación
    TLMP 1008
    TLMP 1018

    20 m (65 ft), 6 x 1,5 mm, nailon
    50 m (164 ft), 6 x 1,5 mm, nailon
    PesoAprox. 6 kg (13 lb)
    Detalles de pedido 8 salidas
    TLMP 1008/24DC
    TLMP 1008/120V
    TLMP 1008/230V

    24 V CC (–20/+30%)
    120 V CA 60 Hz (±10%)
    230 V CA 50 Hz (±10%)
    Detalles de pedido 18 salidas
    TLMP 1018/24DC
    TLMP 1018/120V
    TLMP 1018/230V

    24 V CC (–20/+30%)
    120 V CA 60 Hz (±10%)
    230 V CA 50 Hz (±10%)
  • Accessories
  • Spare parts
SKF logo