Static seals

Beside conventional O-rings and square-rings SKF offers a standard range of specialized machined seals for static applications. Most of these profiles fit in standard O-ring-grooves and can be substituted easily without any rework of housing dimensions.

Hojas de datos técnicos


All indicated profiles are SKF standard machined seals. SKF can produce virtually any profile in any dimension. 
SKF logo