S-ECOPUR

S-ECOPUR (TPU) has been optimized with regard to the tribological characteristics friction and wear. This was achieved by the addition of a synergetic combination of solid lubricants. This special material is therefore best suitable for most severe applications in the water hydraulics and oil-free pneumatics.

Hoja de datos técnicos

SKF logo