SKF Ecoflas

SKF Ecoflas is a unique fluoroelastomer based on an alternating co-polymer of tetrafluoroethylene and propylene (TFE/P). This material is chemically related to fluororubber.

SKF Ecoflas has the following properties:

  • high resistance to mineral oils
  • outstanding resistance to hot water and hot stream up to 230°C
  • excellent resistance to sour gas and amines
  • excellent resistance to brake fluids (based on glycol, mineral oil or silicon oil) and fire-resistant hydraulic fluids)
  • good radiation resistance

Compared to fluororubber materials, SKF Ecoflas shows slightly higher tensile strength and a similar heat resistance.

Hoja de datos técnicos

SKF logo