SKF Ecoflon 5

SKF Ecoflon 5 (PTFE modified) exhibits improved wear and abrasion resistance in comparison to SKF Ecoflon 1. The material is suitable for food and beverage applications.

Hoja de datos técnicos

SKF logo