SKF.comHomeDictionaryFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »
 
SKF.com / Products / Condition monitoring products / Portable instruments /  Print this page

SKF Microlog Data Collectors/Analyzers


SKF Microlog Series Analyzers
The Microlog Series Analyzers are designed to enable a user to establish a comprehensive periodic condition monitoring program. As diagnostic tools, the Microlog products are unequalled in their class.

Watch the Rugged Microlog Movie!

 

      

Coming soon...SKF Microlog Analyzer AX

The new SKF Microlog AX takes route based data collection and stand-alone analysis to a new level. With its four-channel performance, flexibility to choose and add applications modules and a wide screen providing fast and easy data display, the Microlog AX is big news. Learn more...

Submit a request to receive personalized information regarding the Microlog AX series.

  

 

  

SKF Microlog Analyzer GX series - CMXA 70

With its full featured routeand off route vibration monitoring/analysis features, its modular design allows the user to select the GX-M model with two channel and balancing modules already installed, then progress to the GX-S model by adding the useful bump test and data recorder modules.

Lean more... English Portuguese Spanish French German Swedish

Microlog Analyzer GX Series ATEX Zone 2

The ATEX Zone 2 Microlog Analyzer GX allows users to enter ATEX Zone 2 restricted areas and collect data without a hot work permit for the task. Learn more...

Submit a request to receive personalized information regarding the Microlog GX series.

  

 

SKF Microlog MX series - CMXA 44 portable maintenance instrument

The MX series, portable maintenance instrument, represents a new concept in vibration analysis instrumentation. The MX re-defines traditional approaches to vibration analysis and simplifies industrial maintenance, servicing and inspection techniques. It also offers new possibilities for manufacturers of rotating and reciprocating machinery.

The MX series was created to provide a simple, easy to use instrument for a wide range of applications. It is in effect, several instruments combined on a single, fully ruggedised, handheld device. The MX series gives users the flexibility to choose from a range of different testing and analysis applications.

Learn more... English German 
Microlog MX series accessory ordering information

Submit a request to receive personalized information regarding the Microlog MX.

 

SKF Microlog CMXA 51-IS - ATEX

The CMXA 51-IS, an intrinsically safe, rugged and portable, hand-held instrument, allows for the collection of vibration, process, and dynamic data in hazardous environments. Such industries include petrochemical, water treatment and pharmaceutical, as well as others where IS regulations apply.

Compatible with @ptitude Analyst (as well as other similar software platforms), the Microlog CMXA 51-IS integrates with a portable vibration analyzing system within @ptitude Analyst, a key component of the Asset Efficiency Optimization portfolio. 
Learn more... English French German

Submit a request to receive personalized information regarding the Microlog CMXA 51-IS.

 

SKF Microlog CMVA 65

The CMVA 65 is an instrument that not only collects data and performs standard analysis functions, but also utilizes on-board intelligence to facilitate detection, analysis and correction of machine problems. Learn more... English Spanish German

Submit a request to receive personalized information regarding the Microlog CMVA 65.

 

  

  

Microlog modules

Microlog accessories

 

  

  

  

  

 

  

 
SKF Microlog Analyzer AX

  

 
Microlog GX series

  

  

  

  

  

  

 
Microlog MX series

  

  

  

  

  

 
SKF Microlog CMXA 51-IS

  

  

 
SKF Microlog CMVA 65
Microlog accessories
Microlog accessories
SKF Microlog series accessories
SKF Microlog series accessories
My SKF.com
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location

More Information

Inquire

Technical Support database for Application notes, frequently asked questions (FAQ), in-depth technical support articles

 

@ptitude exchange

White papers, interactive services, tutorials

 

@ptitude exchange forum

Discuss topics with maintenance and reliability specialists from around the world (formerly Reliability forum).

 
Terms and ConditionsPrivacy PolicySite ownershipSite Map