SKF Vibration Pen plus

Detect faults with pocket-sized multi-parameter tool

earth
Multi-Parameter Monitoring is the most thorough, effective method for monitoring bearing and machinery condition.

The SKF Vibration Pen plus is a Multi-Parameter vibration monitoring tool capable of measuring vibration caused by rotational and structural problems, as well as vibration in higher frequencies, caused by rolling element bearing or gear mesh problems.

Early warnings and improved machine reliability

The Vibration Pen plus tool’s Multi-Parameter approach provides accurate and reliable data upon which to base maintenance decisions and promotes early detection, confirmation, and accurate trending of bearing and machinery problems.
SKF logo