SKF SPEEDI-SLEEVE
The fastest, most economical way to repair worn shafts
_16_16_574_574.jpg)
Go from scored shaft to restored shaft in minutes
SKF SPEEDI-SLEEVE is a very thin-walled shaft repair sleeve that provides a quicker, more cost-effective alternative to dismantling and re-machining a worn shaft. An SKF SPEEDI-SLEEVE mounts quickly and easily without power tools or heating.Often capable of delivering a better quality counterface for the seal lip than the original shaft, SKF SPEEDI-SLEEVE also:
- Eliminates expense of replacing or reworking shafts
- Requires no shaft disassembly or machining
- Enables same size replacement seal as original
- Provides an excellent, wear-resistant sealing surface
- Installs easily with no power tools or heating