SKF makes shaft alignment quick, versatile and intuitive

  • Story

    2015 April 13, 16:04 CEST

    The new intuitive app-powered shaft alignment tool from SKF allows operators to use the TKSA 51 at first sight and confidently align machinery with great precision.

    Gothenburg, Sweden, 13 April, 2015: SKF, the knowledge engineering company, presents an innovative shaft alignment tool at Hannover Fair 2015. The TKSA 51 is the first instrument designed for intuitive shaft alignments using tablets and smartphones. The app makes it quick and easy to set up of motors, drives, fans, gearboxes, pulleys and couplings, even by operators who use the instrument for the first time.

    The new TKSA 51 comprises two compact and lightweight laser measuring units, designed to suit almost any application. Using the versatile shaft brackets, the instrument can be mounted on small machines with limited space, whilst extension chains, rods and magnetic holders are supplied for mounting the tool on large machines.

    Connected wirelessly, the app uses real time data to provide a live 3D view of the measuring units. This gives operators the possibility to rotate the virtual machine at their convenience in all directions, making the alignment as intuitive as possible. Measurements are made by a simple touch of a button or by the hands-free automatic measurement function which just needs the shaft to be rotated to the next measurement position.

    Jens Kammann, Product Manager at SKF Maintenance Products, points out that, “Shaft misalignment is one of the main causes of machine failure. It creates additional forces and vibration that can damage machine components such as bearings, seals and couplings, adding considerably to operating and maintenance costs. Often, we find shafts not being aligned correctly because the applied method or instrument is time consuming and difficult to use, leading to mistakes and incorrect alignments. The TKSA 51 eliminates these problems, making it the ideal companion for every alignment task. As a result, engineers can significantly increase uptime, with the confidence that machines are correctly setup for efficient and cost-effective operation.”

    The great measurement freedom is just one of the core features of the systems, allowing alignments in confined spaces as measurements can start at any start at any angle and only require a total shaft rotation of 40°.Further alignment adjustments are possible with alignment targets that, for example, can be set to compensate the thermal growth of the machinery. After each alignment check or correction, a comprehensive report is created that can easily be customised, emailed or uploaded to a cloud service for future reference. To aid the user, notification and helpful guidance menus are displayed if a problem occurs during set up, such as the detector being off centre or the laser beam being too close to the edge of the detector.

    The TKSA 51 is supplied by SKF as a comprehensive system for all alignment tasks. The app can easily be downloaded and offers a fully functional demonstration mode for trying the TKSA 51 before purchase. It will be on show at this year’s Hannover fair (April 13th – 17th) at hall 22, booth B12. Further information can be found on www.skfpowerthefuture.com.

    Aktiebolaget SKF
           (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. 
    Annual sales in 2014 were SEK 70 975 million and the number of employees was 48 593. www.skf.com  

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

SKF logo