SKF offers new Lincoln electrically driven lubricator

  • Story

    2016 January 12, 10:00 CEST

    Gothenburg, 12 January 2016: SKF today announces the introduction of the Lincoln electrically driven lubricator (EDL1). Utilising progressive metering devices, the EDL1 has been developed for usage in sectional lubrication systems as well as in large machines with different lubrication requirements at varying distances.

    This easy to use dosage and pressure-booster pump is designed to increase input pressure of at least 2 bar (29 psi) up to a maximum of 280 bar (4,061 psi). As an affordable lubrication solution, the EDL1 can be used with existing tubing, fitting material and filling pumps.

    The EDL1 operates effectively in challenging environments, including outdoor applications with fluctuating temperatures. Because lubricant is supplied by means of filling pumps or cartridges, the device provides flexibility and self-sufficient function, even in remote locations. The EDL1 features an integrated control board for both impulse and time controlled lubrication and is able to notify lubrication failures.

    The EDL1 is suitable for food and beverage and railroad applications, as well as cement and other heavy industries. It also can be utilized in many industrial applications that require an affordable sectional lubrication system.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Theo Kjellberg, +46 725 77 65 76;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2014 were SEK 70,975 million and the number of employees was 48,593.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (6.3 MB)

SKF logo