SKF at bauma 2016: launching Lincoln high-vent injectors

  • Story

    2016 April 12, 14:00 CET

    Gothenburg, Sweden, 12 April 2016: SKF has introduced its new Lincoln SL-32HV high-vent injectors for applications requiring faster venting. In addition, these injectors provide improved functionality in cold temperatures and enable the use of heavier greases.

    Designed for indoor or outdoor applications, the SL-32HV high-vent injectors can lower system installation costs, because less-expensive, smaller-diameter supply lines can be utilized. Compatible with all existing Lincoln Centro-Matic grease injectors, the SL-32HV injectors also can be used to upgrade an entire lubrication system.

    The new injectors have a high venting capability of 400 psi (28 bar) and can pump viscosities up to and including NLGI 2 greases. Multiple manifold configurations are available ranging from one to 10 injectors per manifold, and individual injectors can be removed easily for inspection or replacement.

    Developed for use in a wide range of industries, these injectors are suitable for food and beverage, industrial automation, machine tool, oil and gas, steel, pulp and paper, marine and forestry applications, as well as construction, wind energy, mobile on-road, metal removal equipment and more.

    See SKF at bauma: Outdoors at booth FM.709/4.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418, +46 705 77 6418,

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. 

    Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (951 KB)

SKF logo