SKF supplies eight-tonne bearing for mining application

  • Story

    2016 October 07, 10:00 CET

    The largest ISO-dimension spherical roller bearing ever produced by SKF

    Gothenburg, Sweden, 7 October 2016: SKF has manufactured and supplied its largest ever spherical roller bearing (bore diameter 1,25 metres) to be used within the mining industry. The bearing was manufactured at SKF’s factory in Gothenburg, Sweden.

    “SKF is a world leader in spherical roller bearings, manufacturing bearings of all sizes and series – from the smallest, with a 20 mm bore size, to this large size bearing that weighs close to eight tonnes” says Petra Öberg Gustafsson, Product Line Manager for self-aligning rolling bearings at SKF.

    The bearing is equipped with SKF SensorMount, a unique system that measures the actual mounting fit of the bearing onto the shaft. It helps avoid the risk of improper mounting, a major issue for large size bearings. The bearing weighs 7,780 kg. Each roller within it weighs 42 kg.

    The bearing is of the upgraded SKF Explorer class with improved wear resistance, thanks to the patented material heat treatment process that nearly doubles service life in poor lubrication and contaminated conditions.

    SKF was chosen to supply the bearing due to its Application Engineering expertise and support, and the knowledge and experience in manufacturing large size industrial bearings.

    Daniel Ortega, Project Manager at the Gothenburg factory, says: “We have worked in close cooperation with the customer, in order to design an optimum 241/1250 bearing that is particularly suitable for applications in the mining industry. These applications have extreme operating conditions and are very demanding from a bearing service life perspective.”

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418; +46 705 77 6418,

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF and SensorMount are registered trademarks of the SKF Group.

  • Image

Download press kit

Press kit (22.6 MB)

SKF logo