LD Series

LD Series
Control unit for max. 4 actuators

Features and Benefits

  • 2 different types of housing
  • Temperature monitoring
  • Synchronized movement of 4 actuators possible
  • Soft start and soft stop as standard
  • Parallel run
  • 4 memory positions programmable
  • Intelligent System Protection (ISP) – anti-pinching
LD technical data
Input voltage
120 or 230 V AC
Output voltage
24 V DC
Actuator ports (DIN8)
4 / 2 or 3
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
20
Approvals
EN 60335-1

Technical datasheet
SKF logo