Track runner bearings

Track runner bearings are bearings with a thick-walled outer ring. These ready-to-mount units are used in all types of cam drives, tracks and conveyor systems.
Cam rollers
single row (fig. 72)

double row (fig. 73)

For additional information, refer to Cam rollers.

Support rollers
without flange rings
  • with or without contact seals
    • without an inner ring
    • with an inner ring (fig. 74)
with flange rings, based on needle roller bearings
  • with or without contact seals
    • with a cage-guided needle roller set (fig. 75)
    • with a full complement roller set
with flange rings, based on cylindrical roller bearings
  • with labyrinth seals (fig. 76)
  • with contact seals (fig. 77)
  • with lamellar seals

For additional information, refer to Support rollers.

Cam followers
based on needle roller bearings
  • with or without contact seals
    • with a concentric seat (fig. 78)
    • with an eccentric seat collar
    • with a cage-guided needle roller set (fig. 78)
    • with a full complement roller set
based on cylindrical roller bearings
  • with labyrinth seals (fig. 79)
  • with contact seals
  • with concentric seat (fig. 79)
  • with eccentric seat collar

For additional information, refer to Cam followers.

SKF logo