Selecting bearing size using the life equations

For modern high-quality bearings, the basic rating life can deviate significantly from the actual service life in a given application. Service life in a particular application depends on a variety of influencing factors including lubrication, the degree of contamination, proper mounting and other environmental conditions.
SKF logo