Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

52205

Popular item
Dimensions
d 20mm
D 47mm
H 28mm
D127mm
B 7mm
r1,2min.0.6mm
r3,4min.0.3mm
Abutment dimensions
da 25mm
Damax.34mm
ramax.0.6mm
rbmax.0.3mm
Calculation data
Basic dynamic load ratingC 26.5kN
Basic static load ratingC0 50kN
Fatigue load limitPu 1.86kN
Reference speed  3800r/min
Limiting speed  5300r/min
Minimum load factorA 0.015 
Mass
Mass bearing (including seat washer where applicable)  0.22kg

SKF logo