Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

52207

Popular item
Dimensions
d 30mm
D 62mm
H 34mm
D137mm
B 8mm
r1,2min.1mm
r3,4min.0.3mm
Abutment dimensions
da 35mm
Damax.46mm
ramax.1mm
rbmax.0.3mm
Calculation data
Basic dynamic load ratingC 35.1kN
Basic static load ratingC0 73.5kN
Fatigue load limitPu 2.7kN
Reference speed  3000r/min
Limiting speed  4300r/min
Minimum load factorA 0.028 
Mass
Mass bearing (including seat washer where applicable)  0.41kg

SKF logo