Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

52209

Popular item
Dimensions
d 35mm
D 73mm
H 37mm
D147mm
B 9mm
r1,2min.1mm
r3,4min.0.6mm
Abutment dimensions
da 45mm
Damax.56mm
ramax.1mm
rbmax.0.6mm
Calculation data
Basic dynamic load ratingC 39kN
Basic static load ratingC0 86.5kN
Fatigue load limitPu 3.2kN
Reference speed  2600r/min
Limiting speed  3600r/min
Minimum load factorA 0.038 
Mass
Mass bearing (including seat washer where applicable)  0.6kg

SKF logo