Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

52307

Popular item
Dimensions
d 30mm
D 68mm
H 44mm
D135mm
B 10mm
r1,2min.1mm
r3,4min.0.3mm
Abutment dimensions
da 35mm
Damax.48mm
ramax.1mm
rbmax.0.3mm
Calculation data
Basic dynamic load ratingC 49.4kN
Basic static load ratingC0 96.5kN
Fatigue load limitPu 3.55kN
Reference speed  2400r/min
Limiting speed  3400r/min
Minimum load factorA 0.048 
Mass
Mass bearing (including seat washer where applicable)  0.68kg

SKF logo