Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

52309

Popular item
Dimensions
d 35mm
D 85mm
H 52mm
D147mm
B 12mm
r1,2min.1mm
r3,4min.0.6mm
Abutment dimensions
da 46mm
Damax.61mm
ramax.1mm
rbmax.0.6mm
Calculation data
Basic dynamic load ratingC 76.1kN
Basic static load ratingC0 153kN
Fatigue load limitPu 5.6kN
Reference speed  2000r/min
Limiting speed  2800r/min
Minimum load factorA 0.12 
Mass
Mass bearing (including seat washer where applicable)  1.25kg

SKF logo