Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

52316

Dimensions
d 65mm
D 140mm
H 79mm
D182mm
B 18mm
r1,2min.1.5mm
r3,4min.1mm
Abutment dimensions
da 80mm
Damax.104mm
ramax.1mm
rbmax.1mm
Calculation data
Basic dynamic load ratingC 159kN
Basic static load ratingC0 390kN
Fatigue load limitPu 13.7kN
Reference speed  1300r/min
Limiting speed  1800r/min
Minimum load factorA 0.79 
Mass
Mass bearing (including seat washer where applicable)  4.94kg

SKF logo