Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

54309 + U 309

Popular item
Dimensions
d 35mm
D 85mm
H 56.2mm
H1 62mm
D147mm
D2 65mm
D3 90mm
B 12mm
C 10mm
R 64mm
s 21mm
r1,2min.1mm
r3,4min.0.6mm
Abutment dimensions
da 45mm
Damax.65mm
ramax.1mm
rbmax.0.6mm
Calculation data
Basic dynamic load ratingC 76.1kN
Basic static load ratingC0 153kN
Fatigue load limitPu 5.6kN
Reference speed  1900r/min
Limiting speed  2800r/min
Minimum load factorA 0.12 
Mass
Mass bearing (including seat washer where applicable)  1.6kg

SKF logo