Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

54310 + U 310

Dimensions
d 40mm
D 95mm
H 64.7mm
H1 70mm
D152mm
D2 72mm
D3 100mm
B 14mm
C 11mm
R 72mm
s 23mm
r1,2min.1.1mm
r3,4min.0.6mm
Abutment dimensions
da 50mm
Damax.72mm
ramax.1mm
rbmax.0.6mm
Calculation data
Basic dynamic load ratingC 81.9kN
Basic static load ratingC0 170kN
Fatigue load limitPu 6.3kN
Reference speed  1700r/min
Limiting speed  2400r/min
Minimum load factorA 0.19 
Mass
Mass bearing (including seat washer where applicable)  2.3kg

SKF logo