Thrust ball bearings, double direction

Tolerances: table 1
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

54317 + U 317

Popular item
Dimensions
d 70mm
D 150mm
H 95.2mm
H1 105mm
D188mm
D2 115mm
D3 155mm
B 19mm
C 17.5mm
R 112mm
s 39mm
r1,2min.1.5mm
r3,4min.1mm
Abutment dimensions
da 85mm
Damax.115mm
ramax.1.5mm
rbmax.1mm
Calculation data
Basic dynamic load ratingC 174kN
Basic static load ratingC0 405kN
Fatigue load limitPu 14kN
Reference speed  1100r/min
Limiting speed  1500r/min
Minimum load factorA 1.1 
Mass
Mass bearing (including seat washer where applicable)  7.95kg

SKF logo