Product data

SE plummer (pillow) block housings supersede SNL plummer (pillow) block housings for sizes 507 up to and including 515-612. Technical data for SE housings, such as hole, groove and dowel pin dimensions, shaft end lengths, loads, initial grease fills, and bolt torques, is included in the data tables in the section on SNL housings (→ Split plummer block housings SNL 2, 3, 5 and 6 series).
The product tables for SE housings are included together with the product tables for SNL housings (bearings on an adapter sleeve and bearings on a cylindrical seat). When in doubt, contact the SKF application engineering service.
SKF logo