Dimension standards

Boundary dimensions are in accordance with ISO 113:2010 for two-bolt plummer block housings.

Interchangeability

SE plummer block housings in the 2, 3, 5 and 6 series are dimensionally interchangeable with SNL housings in the 2, 3, 5 and 6 series and former plummer block housings in the SN, SNA and SNH series.
SKF logo