The Asset Efficiency Optimization concept

The Asset Efficiency Optimization™ (AEO) concept from SKF picks up where most plan asset management programmes typically stop. Using this concept enables a plant to produce the same amount for less cost, or to produce more for the same costs. It is a system for organizing and applying assets - from personnel to machinery - bringing together knowledge and technology to achieve the greatest return on investment.
By applying the power of SKF's technology and service solutions, you can benefit from a programme that assists in achieving your organization's overall business objectives. These include reduced costs, greater productivity, better utilization of resources, and as a result, increased bottom line profitability (diagram 1).
SKF logo