Bearing is loose on the shaft

CodeReason for conditionPractical solution
17
18
Shaft diameter is too small. Adapter is not sufficiently tightened.Metallise and regrind the shaft to obtain the proper fit. Retighten the adapter for a firm grip on shaft (fig 1).
SKF logo