Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD10-554

Dimensions
Shaft diameter
min. 95mm
max. 159mm
Other dimensions
A 384mm
B 259mm
CC 8mm
D 33mm
E 176mm
G 222mm
One hub reversed
B1 504mm
CL 153mm
Calculation data
Torque, continuous max.57.07kN·m
Speed, not balanced max.1900r/min
Speed, balanced max.3000r/min
Total WR2  3.84kg·m²
Axial capacity ±7.6mm
Mass
Mass disc coupling  183kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo