Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD21-454

Dimensions
Shaft diameter
min. 77mm
max. 162mm
Other dimensions
A 324mm
Cmin.168mm
E 133mm
G 224mm
NI 184mm
NO 203mm
Calculation data
Torque, continuous max.28.82kN·m
Speed max.7200r/min
Total WR2  1.28kg·m²
Axial capacity ±6.4mm
Mass
Mass disc coupling  93kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo