Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD21-805

Dimensions
Shaft diameter
min. 125mm
max. 305mm
Other dimensions
A 584mm
Cmin.330mm
E 257mm
G 400mm
NI 292mm
NO 249mm
Calculation data
Torque, continuous max.261.03kN·m
Speed max.4000r/min
Total WR2  27.5kg·m²
Axial capacity ±7.9mm
Mass
Mass disc coupling  612kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo