Flexible couplings with oil injection mounting, disc couplings
Shaft diameter | Principal dimensions | Torque | Speed | Designation | |||
---|---|---|---|---|---|---|---|
nominal | max. | ||||||
da | D1 | D2 | L | L3 | |||
mm | mm | kN·m | r/min | ||||
180
|
290
|
419.1
|
365
|
385
|
74.6
|
5600
|
KDMS 604-385/180
|
130
|
205
|
323.9
|
302
|
325
|
28.1
|
7200
|
KDMS 454-325/130
|
200
|
315
|
520.7
|
425
|
440
|
102.33
|
4500
|
KDMS 704-440/200
|
110
|
175
|
266.7
|
254
|
275
|
17
|
8800
|
KDMS 354-275/110
|
170
|
265
|
419.1
|
350
|
370
|
62.8
|
5600
|
KDMS 604-370/170
|
190
|
295
|
520.7
|
435
|
450
|
87.73
|
4500
|
KDMS 704-450/190
|
100
|
165
|
266.7
|
235
|
255
|
12.8
|
8800
|
KDMS 354-255/100
|
120
|
195
|
298.5
|
251
|
275
|
22
|
7800
|
KDMS 404-275/120
|
140
|
225
|
352.6
|
309
|
325
|
35.1
|
6600
|
KDMS 504-325/140
|
220
|
345
|
520.7
|
442
|
460
|
136.19
|
4500
|
KDMS 704-460/220
|
210
|
325
|
520.7
|
440
|
460
|
118.45
|
4500
|
KDMS 704-460/210
|
150
|
240
|
384
|
325
|
345
|
43.1
|
6100
|
KDMS 554-345/150
|
160
|
255
|
384
|
343
|
360
|
52.4
|
6100
|
KDMS 554-360/160
|
For additional information about the meaning and limitations of the product data, refer to Flexible couplings with oil injection mounting.