Injector and spark plug tube seals

Spark plug tube seal
Static seals for sealing spark plug, solenoids or injectors with a high degree of static misalignment. Thanks to involving engine design, to improve horsepower and efficiency, this passion of the spark plug or the in injector has been optimized to the top of the combustion chamber

Features
  • Moulded-in spring
  • Precision moulded outer diameter
  • Fully rubber coated
  • High flex sealing lip for large misalignments

Benefits
  • The moulded-in spring design will seal under high misalignment conditions and the spring will not pop off at installation
  • The rubber coated seals is resistant to corrosion
  • Increased temperature range over standard materials
SKF logo