Auxiliary system

We take a nice air conditioned car for granted on a hot day – until it stops working.

Auxiliary belts and related components are used to drive many vehicle systems, such as the compressor in an air conditioning system or the alternator, being subjected to high loads.

They have to fit together perfectly and perform to OE requirements to get your car work properly in the long run. With SKF, you can make sure they will, since all auxiliary belts match the exact OE length - down to the millimeter - and all metal parts are OE quality.
SKF logo