Driveline expander tool

Missing the right tools?

SKF expander tool (VKN 402) has been specifically designed for the reliable fitting of universal boots without the need to remove the CV-Joint from the shaft, saving time and reducing costs. Our pneumatic tool is CE-marked and can be used unplugged from the pneumatic air intake during the fitting. Lighter than competitors' tools, it fits boots up to 115 mm CV-Joint external diameter.
SKF logo