Bulk conveyors

Demanding performance demands

Conveyor pulley
Contaminants often breach bearing seals, causing lubricant loss and eventually, bearing failures. Poorly functioning rollers can also push energy costs higher, and contribute to noisy operation.

Protecting bulk conveyor components from shock loads, contaminants and outdoor conditions is tough enough. Today, operators and designers also need solutions that will enable compact design, reduced grease consumption, faster manual inspections and other advantages in the field.

Meet your requirements with SKF

SKF solutions feature a robust range of bearings, seals, housings and central lubrication systems and single-point lubrication units. All of them can help contribute to more uptime and more efficient operation for bulk conveyors found in demanding environments such as bulk ports, bio-mass handling, mines and power plants.

解决方案

SKF logo