Garden tools

Electric power tools for garden applications include:

  • Blower/Vacuums, used as both a blower and a vacuum
  • Chain saw, a hand-held power saw mainly used to cut tree limbs
  • Edger, a tool with a rotating blade used to cut grass along driveways
  • Grass shears and hedge cutters, respectively used for lawn trimming and shaping hedges or bushes. Both the tools work with two metal blades which move in opposite directions.
  • Grass trimmer, this tool uses a fast spinning line (plastic or wire) to trimm grass etc.
  • Power sprayer, consisting of a pump providing consistent high pressure of water or other liquids


SKF logo