SKF Thruster Monitoring provides integrated condition monitoring solutions for thrusters in the marine and offshore industries

2012年04月18日 10:25 CET

SKF has announced the availability of SKF Thruster Monitoring, an integrated and flexible condition-based maintenance (CBM) solution for propulsion and positioning thrusters (tunnel and azimuthing thrusters) in the marine and offshore industries.


“There is a clear desire and trend to integrate existing separate systems onboard a vessel. The SKF Thruster Monitoring solution combines all required information in one system, which can be integrated with both the thruster and ship management systems,” says Gerald Rolfe, SKF Marine Executive Business Manager.


SKF condition-based maintenance solutions offer great flexibility and are fully scalable. Additional critical machinery systems can easily be added onto the same monitoring platform and system.


The new monitoring solution is applicable for both ship operators and thruster manufacturers, and for aftermarket and new build installations. The SKF Thruster Monitoring solution can be used for all makes and types of thrusters across various sectors of the marine industry. The solution is based on the proven range of SKF condition monitoring products and services, including robust on-line technology for vibration, lubricant and data monitoring. Services available include turnkey installation, commissioning, remote data analysis and reporting, as well as suggested reliability improvements based on the monitored results.


SKF Thruster Monitoring supports ship operators in achieving classification agency CBM requirements, as well as providing the basis for proactive maintenance and operational decisions based on actual thruster condition. Benefits include extended class survey intervals, reduced need for dry-docking, reduced risk of failures and improved ship availability. The solution enables the end-user to operate the vessel with more thruster reliability and with greater profitability.


SKF has been providing condition monitoring services to the marine industry for many years, and has to date equipped over 200 propulsion and positioning thrusters worldwide. The marine industry continuously demands reduced dry-docking and higher availability of ships and the need for condition monitoring is increasing. SKF’s specialized thruster monitoring solution serves the entire marine industry value chain.



Gothenburg, 18 april 2012


Aktiebolaget SKF




For further information, please contact:
PRESS: Nia Kihlström, Press Manager,
tel: +46 31-337 28 97, mobile: +46 706 67 28 97, e-mail:


TECHNICAL PRESS: Colin Roberts, SKF Group Communication, tel +31 30 6075608, mobile: +31 653 944 111,



SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.

SKF logo