SKFs air-driven hydraulic pumps and oil injectors speed up mounting and dismounting of shrink fit mechanical components

2012年05月21日 10:37 CEST

SKF announces a new range of air-driven hydraulic pumps and oil injectors (THAP series) to mount and dismount a variety of shrink fit mechanical components, such as couplings, bearings, flywheels, marine propellers, railway wheels etc, using SKF’s oil injection method.

The new range is lightweight and combines portability with power compared to similar air driven tools and hand operated pumps and oil injectors, which results in considerable savings in time and effort. The solution weighs just 13.5 kg. 

SKF’s oil injection method has well been known for many years, as a simple, efficient and safe method for mounting and dismounting annular components such as bearings, marine couplings and propellers, gears and railway wheels. To suit these varied applications, the new range consists of four tools with hydraulic output pressures varying from 30 MPa to 400 MPa (4,350 – 58,000 psi). Thick hydraulic fluids up to 900 mm²/s, typically used with SKF’s oil injection method, can be efficiently handled by the range.

To suit the varied fields of use, a comprehensive range of accessories including, high pressure pipes, connectors, adapters and pressure gauges complement the new air-driven hydraulic pumps and oil injectors  The new air-driven hydraulic pumps and oil injectors are also available to order as sets, which are supplied complete with the appropriate accessories for the item supplied.

Gothenburg, 21 May 2012

Aktiebolaget SKF

For further information, please contact:
TECHNICAL PRESS: Nia Kihlström, Press Manager,
tel: +46 31-337 28 97, mobile: +46 706 67 28 97, e-mail:

Colin Roberts, SKF Group Communication, tel +31 30 6075608, mobile: +31 653 944 111, e-mail:

SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.

SKF logo