Axial excluder seals specifically developed to meet the challenges facing the wind industry

  • 新闻故事
    Axial excluder seal
    Axial excluder seal

    2013年10月16日 10:30 CEST

    Utilizing the innovative design and the excellent abrasion resistance of the special H-ECOPUR® polyurethane, the HRC1 axial excluder seal from SKF can substantially extend seal service life.

    Gothenburg, 16 October 2013: SKF launches the axial excluder seal, especially designed for the wind market, that addresses the harsh conditions that wind turbine main shafts face. The axial excluder seal can deliver significantly extended service life and contaminant protection for increased wind turbine reliability and reduced maintenance costs. Ultimately, the seal can help wind farm operators reduce the risks of contaminant-related bearing failures and the high unplanned downtime, repair and lost productivity costs that follow.

    “With this exceptional service life extension, the seal can meet standard wind farm maintenance inspection schedules – a tremendous advantage in terms of more cost-effective maintenance scheduling”, says María Concepción Martín, Product Manager SKF Sealing Solutions.

    Up to now, the wind industry has had to rely on standard rubber excluder seals available in the market for general industry that didn’t consider, let alone meet, the challenges found in wind turbine main shafts. These rubber excluder seals can wear out quickly, as they are not capable of handling the rough counterface surfaces and limited lubrication conditions.

    The HRC1 axial excluder seal from SKF is designed to overcome these challenges. This seal is manufactured from a special H-ECOPUR, an SKF-developed polyurethane material with excellent abrasion resistance and tear strength. Available in solid and split executions, this seal also features a steel band clamp with a fast-lock mechanism for easy up-tower installations.

    Working closely with a prominent wind turbine manufacturer, SKF subjected the HRC1 axial excluder seal to an extended field trial. Following installation on 40 separate 2,5 MW turbines, the seal operated continuously under real-world conditions. After three months, an initial inspection revealed some normal running-in wear of the seals. Six months later, only minimal additional wear could be detected.

    “This field trial helped confirm that the HRC1 axial excluder seal from SKF can provide drastically extended service life compared to conventional rubber excluder seals,” says  María Concepción Martín.

    All SKF products for the Wind industry are part of the SKF BeyondZero portfolio.*

    *The SKF BeyondZero product portfolio contains products that offer enhanced environmental performance characteristics. To be included in the SKF BeyondZero portfolio, SKF products, services and solutions must deliver significant environmental benefits.

    Aktiebolaget SKF

    For further information, please contact:

    Press Relations:Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,757 million and the number of employees was 46,775.

    SKF and H-ECOPUR are registered trademarks of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • 图片


新闻资料 (1.9 MB)

SKF logo