超精密双向角接触推力球轴承

打印导出为 PDF
  • 产品表筛选
    (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    高度:
    精确 :
     ≤ H ≤ 
    H =
基本尺寸基本额定载荷疲劳载荷极限可达转速型号
   动态静态 脂润滑油气润滑法 
dDHCC0Pu   
mmkNkNr/min 
         
140
210
63
86.5
216
6.9
4900
5800
BTM 140 BM/HCP4CDB
90
140
45
46.5
102
4
6000
7700
BTM 90 BTN9/P4CDB
65
100
33
22
47.5
2
9500
12100
BTM 65 ATN9/P4CDB
65
100
44
31.9
90
4.3
7000
8500
BTW 65 CTN9/SP
190
290
120
203
735
22.8
2000
2600
BTW 190 CM/SP
110
170
72
81.9
260
10.4
4300
5000
BTW 110 CTN9/SP
90
140
45
39
91.5
3.5
8500
10100
BTM 90 ATN9/HCP4CDB
65
100
33
26
54
2.3
8400
10900
BTM 65 BTN9/P4CDB
85
130
40.5
33.5
78
3.1
7300
9300
BTM 85 ATN9/P4CDB
80
125
40.5
39
85
3.5
8400
10000
BTM 80 BTN9/HCP4CDB
90
140
45
39
91.5
3.5
6800
8700
BTM 90 ATN9/P4CDB
80
125
40.5
33.5
73.5
3.1
9600
11500
BTM 80 ATN9/HCP4CDB
150
225
67.5
86.5
228
7.1
4100
5300
BTM 150 AM/P4CDB
180
280
90
140
365
10.4
4200
5000
BTM 180 AM/HCP4CDB
180
280
90
140
365
10.4
3400
4400
BTM 180 AM/P4CDB
90
140
60
55.9
173
7.6
5000
6000
BTW 90 CTN9/SP
60
95
33
21.6
43
1.8
12700
15200
BTM 60 ATN9/HCP4CDB
200
310
132
238
865
25.5
1900
2400
BTW 200 CM/SP
170
260
108
174
610
19.6
2400
3000
BTW 170 CM/SP
85
130
40.5
40
88
3.6
8000
9500
BTM 85 BTN9/HCP4CDB
150
225
90
127
440
15.3
3000
3600
BTW 150 CM/SP
120
180
54
69.5
166
5.7
4600
5900
BTM 120 BTN9/P4CDB
70
110
36
32
67
2.8
7700
9900
BTM 70 BTN9/P4CDB
55
90
44
30.2
80
3.8
7500
9000
BTW 55 CTN9/SP
130
200
63
73.5
186
6.1
5900
7000
BTM 130 ATN9/HCP4CDB
140
210
84
106
375
13.2
3200
3800
BTW 140 CM/SP
130
200
84
106
360
13.2
3600
4300
BTW 130 CTN9/SP
140
210
63
86.5
216
6.9
3900
5100
BTM 140 BM/P4CDB
170
260
81
140
360
10.4
3900
4600
BTM 170 BM/HCP4CDB
170
260
81
118
315
9.1
3600
4700
BTM 170 AM/P4CDB
85
130
54
48.8
146
6.7
5600
6700
BTW 85 CTN9/SP
150
225
67.5
104
260
8
4500
5300
BTM 150 BM/HCP4CDB
100
150
45
41.5
102
3.8
6300
7900
BTM 100 ATN9/P4CDB
110
170
54
57
137
4.8
5600
7100
BTM 110 ATN9/P4CDB
140
210
63
73.5
190
6.1
5600
6700
BTM 140 AM/HCP4CDB
45
75
38
22.1
54
2.6
9500
12000
BTW 45 CTN9/SP
85
130
40.5
40
88
3.6
6400
8300
BTM 85 BTN9/P4CDB
60
95
33
25
50
2.1
9000
11500
BTM 60 BTN9/P4CDB
160
240
72
98
260
7.8
3900
5000
BTM 160 AM/P4CDB
170
260
81
118
315
9.1
4500
5300
BTM 170 AM/HCP4CDB
110
170
54
65.5
153
5.5
6100
7300
BTM 110 BTN9/HCP4CDB
150
225
67.5
86.5
228
7.1
5200
6200
BTM 150 AM/HCP4CDB
60
95
33
21.6
43
1.8
10100
12900
BTM 60 ATN9/P4CDB
75
115
36
32.5
69.5
2.9
9000
10700
BTM 75 BTN9/HCP4CDB
130
200
63
85
208
6.8
4200
5400
BTM 130 BTN9/P4CDB
110
170
54
65.5
153
5.5
4900
6400
BTM 110 BTN9/P4CDB
120
180
54
58.5
146
5
6500
7700
BTM 120 ATN9/HCP4CDB
120
180
72
85.2
280
10.8
4000
4800
BTW 120 CTN9/SP
80
125
40.5
33.5
73.5
3.1
7600
9700
BTM 80 ATN9/P4CDB
90
140
45
46.5
102
4
7400
8800
BTM 90 BTN9/HCP4CDB
75
115
36
27.5
61
2.6
8200
10400
BTM 75 ATN9/P4CDB
120
180
54
58.5
146
5
5200
6700
BTM 120 ATN9/P4CDB
95
145
60
57.2
180
7.8
5000
6000
BTW 95 CTN9/SP
150
225
67.5
104
260
8
3700
4800
BTM 150 BM/P4CDB
100
150
45
48
116
4.3
5600
7100
BTM 100 BTN9/P4CDB
160
240
72
114
290
8.8
3400
4500
BTM 160 BM/P4CDB
65
100
33
26
54
2.3
10400
12400
BTM 65 BTN9/HCP4CDB
180
280
120
199
710
22.4
2000
2600
BTW 180 CM/SP
75
115
48
39.7
116
5.6
6300
7500
BTW 75 CTN9/SP
95
145
45
40
93
3.6
6500
8300
BTM 95 ATN9/P4CDB
160
240
72
98
260
7.8
4900
5800
BTM 160 AM/HCP4CDB
80
125
54
47.5
140
6.5
5600
6700
BTW 80 CTN9/SP
95
145
45
46.5
106
4
7200
8600
BTM 95 BTN9/HCP4CDB
70
110
36
27.5
58.5
2.4
10900
13000
BTM 70 ATN9/HCP4CDB
65
100
33
22
47.5
2
11900
14200
BTM 65 ATN9/HCP4CDB
35
62
34
16.8
39
1.8
11000
14000
BTW 35 CTN9/SP
100
150
45
48
116
4.3
6900
8200
BTM 100 BTN9/HCP4CDB
160
240
96
140
510
16.6
2800
3400
BTW 160 CM/SP
130
200
63
85
208
6.8
5100
6100
BTM 130 BTN9/HCP4CDB
120
180
54
69.5
166
5.7
5700
6800
BTM 120 BTN9/HCP4CDB
130
200
63
73.5
186
6.1
4700
6000
BTM 130 ATN9/P4CDB
75
115
36
32.5
69.5
2.9
7300
9400
BTM 75 BTN9/P4CDB
70
110
36
27.5
58.5
2.4
8700
11100
BTM 70 ATN9/P4CDB
180
280
90
163
425
11.8
3000
3800
BTM 180 BM/P4CDB
100
150
45
41.5
102
3.8
7900
9400
BTM 100 ATN9/HCP4CDB
85
130
40.5
33.5
78
3.1
9100
10900
BTM 85 ATN9/HCP4CDB
60
95
33
25
50
2.1
11100
13300
BTM 60 BTN9/HCP4CDB
160
240
72
114
290
8.8
4300
5100
BTM 160 BM/HCP4CDB
70
110
48
39
112
5.3
6700
8000
BTW 70 CTN9/SP
60
95
44
30.7
83
4
7500
9000
BTW 60 CTN9/SP
170
260
81
140
360
10.4
3200
4100
BTM 170 BM/P4CDB
40
68
36
19.5
46.5
2.2
10000
13000
BTW 40 CTN9/SP
50
80
38
22.5
60
2.8
9000
11000
BTW 50 CTN9/SP
95
145
45
40
93
3.6
8200
9800
BTM 95 ATN9/HCP4CDB
80
125
40.5
39
85
3.5
6800
8700
BTM 80 BTN9/P4CDB
95
145
45
46.5
106
4
5800
7400
BTM 95 BTN9/P4CDB
180
280
90
163
425
11.8
3600
4300
BTM 180 BM/HCP4CDB
75
115
36
27.5
61
2.6
10300
12300
BTM 75 ATN9/HCP4CDB
140
210
63
73.5
190
6.1
4400
5700
BTM 140 AM/P4CDB
100
150
60
59.2
193
8.1
5000
6000
BTW 100 CTN9/SP
110
170
54
57
137
4.8
7000
8300
BTM 110 ATN9/HCP4CDB
70
110
36
32
67
2.8
9500
11300
BTM 70 BTN9/HCP4CDB

For additional information about the meaning and limitations of the product data, refer to Double direction angular contact thrust ball bearings and Principles of bearing selection and application.

SKF logo