带填充槽和止动环的单列深沟球轴承

For additional information about the meaning and limitations of the product data, refer to Single row deep groove ball bearings with filling slots and Principles of bearing selection and application.

SKF logo