带装球缺口的单列深沟球轴承

打印导出为 PDF
  • 产品表筛选
    (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    宽度:
    精确 :
     ≤ B ≤ 
    B =
基本尺寸基本额定载荷疲劳载荷极限额定转速型号
   动态静态 参考转速极限转速 
dDBCC0Pu   
mmkNkNr/min 
         
90
160
30
112
114
4.3
7000
4300
218-Z
80
140
26
88
85
3.4
8500
4000
216-2Z
85
150
28
96.8
100
3.9
7500
4800
217-Z
70
150
35
114
102
4.1
8000
5000
314-Z
45
85
19
35.2
30
1.2
14000
6800
209-2Z
65
120
23
60.5
58.5
2.5
10000
4800
213-2Z
75
130
25
72.1
72
3
9000
5300
215-Z
70
125
24
66
65.5
2.7
9500
5600
214-Z
40
80
18
33.6
27
1.1
15000
7600
208-2Z
65
120
23
60.5
58.5
2.5
10000
6000
213-Z
35
72
17
27.5
22
0.93
17000
8000
207-2Z
95
170
32
121
122
4.5
6700
4000
219-Z
50
110
27
64.4
52
2.2
11000
7000
310-Z
55
120
29
79.2
67
2.8
10000
6300
311-Z
60
130
31
91.3
78
3.3
9500
6000
312-Z
70
150
35
114
102
4.1
8000
4000
314-2Z
30
72
19
29.7
21.6
0.93
18000
11000
306
25
62
17
22.9
15.6
0.67
20000
13000
305
40
90
23
45.7
36
1.5
14000
8500
308
70
125
24
66
65.5
2.7
9500
4500
214-2Z
35
80
21
34.7
26.5
1.1
16000
9500
307
30
62
16
20.9
16.3
0.695
20000
12000
206
45
100
25
55
44
1.8
13000
7500
309
35
72
17
27.5
22
0.93
17000
10000
207
40
80
18
33.6
27
1.1
15000
9500
208
45
85
19
35.2
30
1.2
14000
8500
209
90
160
30
112
114
4.3
7000
4300
218-2Z
100
180
34
134
140
5
6300
4000
220-2Z
55
120
29
79.2
67
2.8
10000
5000
311-2Z
35
72
17
27.5
22
0.93
17000
10000
207-Z
80
140
26
88
85
3.4
8500
5000
216-Z
65
140
33
102
90
3.7
9000
5300
313-Z
100
180
34
134
140
5
6300
4000
220-Z
95
170
32
121
122
4.5
6700
4000
219-2Z
30
62
16
20.9
16.3
0.695
20000
12000
206-Z
90
190
43
157
160
5.7
6300
3200
318-2Z
55
100
21
48.4
44
1.8
12000
7000
211
60
110
22
56.1
50
2.1
11000
6700
212
60
130
31
91.3
78
3.3
9500
4800
312-2Z
55
100
21
48.4
44
1.8
12000
7000
211-Z
50
90
20
39.1
34.5
1.4
13000
8000
210
40
80
18
33.6
27
1.1
15000
9500
208-Z
90
190
43
157
160
5.7
6300
4000
318
75
130
25
72.1
72
3
9000
5300
215
80
140
26
88
85
3.4
8500
5000
216
80
170
39
138
129
4.9
7000
4300
316
65
120
23
60.5
58.5
2.5
10000
6000
213
85
180
41
147
146
5.3
6700
4000
317
70
125
24
66
65.5
2.7
9500
5600
214
70
150
35
114
102
4.1
8000
5000
314
95
170
32
121
122
4.5
6700
4000
219
75
160
37
125
116
4.5
7500
4800
315
60
130
31
91.3
78
3.3
9500
6000
312
40
90
23
45.7
36
1.5
14000
6800
308-2Z
85
150
28
96.8
100
3.9
7500
4800
217
25
62
17
22.9
15.6
0.67
20000
13000
305-Z
65
140
33
102
90
3.7
9000
5300
313
90
160
30
112
114
4.3
7000
4300
218
50
110
27
64.4
52
2.2
11000
7000
310
65
140
33
102
90
3.7
9000
4300
313-2Z
55
120
29
79.2
67
2.8
10000
6300
311
85
150
28
96.8
100
3.9
7500
3900
217-2Z
85
180
41
147
146
5.3
6700
3200
317-2Z
60
110
22
56.1
50
2.1
11000
5400
212-2Z
80
170
39
138
129
4.9
7000
3440
316-2Z
75
130
25
72.1
72
3
9000
4300
215-2Z
45
85
19
35.2
30
1.2
14000
8500
209-Z
45
100
25
55
44
1.8
13000
6000
309-2Z
50
90
20
39.1
34.5
1.4
13000
8000
210-Z
100
180
34
134
140
5
6300
4000
220
35
80
21
34.7
26.5
1.1
16000
9500
307-Z
75
160
37
125
116
4.5
7500
3840
315-2Z
30
72
19
29.7
21.6
0.93
18000
8800
306-2Z
60
110
22
56.1
50
2.1
11000
6700
212-Z
25
62
17
22.9
15.6
0.67
20000
10400
305-2Z
85
180
41
147
146
5.3
6700
4000
317-Z
80
170
39
138
129
4.9
7000
4300
316-Z
40
90
23
45.7
36
1.5
14000
8500
308-Z
30
62
16
20.9
16.3
0.695
20000
9600
206-2Z
75
160
37
125
116
4.5
7500
4800
315-Z
30
72
19
29.7
21.6
0.93
18000
11000
306-Z
45
100
25
55
44
1.8
13000
7500
309-Z
90
190
43
157
160
5.7
6300
4000
318-Z
55
100
21
48.4
44
1.8
12000
5600
211-2Z
50
90
20
39.1
34.5
1.4
13000
6400
210-2Z
50
110
27
64.4
52
2.2
11000
5600
310-2Z
35
80
21
34.7
26.5
1.1
16000
7600
307-2Z

For additional information about the meaning and limitations of the product data, refer to Single row deep groove ball bearings with filling slots and Principles of bearing selection and application.

SKF logo