SKF ConCentra Y 轴承

打印导出为 PDF
  • (所有)
    (所有)
    (所有)
    衬套内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    轴承总宽度:
    精确 :
     ≤ B1 ≤ 
    B1 =
    外圈宽度:
    精确 :
     ≤ C ≤ 
    C =
基本尺寸基本额定载荷疲劳载荷极限极限转速型号
    动态静态   
dDB1CCC0Pu  
mmkNkNr/min 
         
68.263
120
52.5
27
57.2
40
1.7
3000
YSP 213-211 SB-2F
30.163
62
37
18
19.5
11.2
0.475
6300
YSP 206-103 SB-2F
30
62
37
18
19.5
11.2
0.475
6300
YSP 206 SB-2F
55.563
100
49
25
43.6
29
1.25
3600
YSP 211-203 SB-2F
25.4
52
33
15
14
7.8
0.335
7000
YSP 205-100 SB-2F
50
90
46
22
35.1
23.2
0.98
800
YSPAG 210
45
85
44
22
33.2
21.6
0.915
4300
YSP 209 SB-2F
25.4
52
33
15
14
7.8
0.335
1500
YSPAG 205-100
31.75
72
39.5
19
25.5
15.3
0.655
1100
YSPAG 207-104
34.925
72
39.5
19
25.5
15.3
0.655
1100
YSPAG 207-106
31.75
72
39.5
19
25.5
15.3
0.655
5300
YSP 207-104 SB-2F
38.1
80
42.9
21
30.7
19
0.8
950
YSPAG 208-108
49.213
90
46
22
35.1
23.2
0.98
800
YSPAG 210-115
50
90
46
22
35.1
23.2
0.98
4000
YSP 210 SB-2F
34.925
72
39.5
19
25.5
15.3
0.655
5300
YSP 207-106 SB-2F
42.863
85
44
22
33.2
21.6
0.915
4300
YSP 209-111 SB-2F
60
110
51.5
26
52.7
36
1.53
3400
YSP 212 SB-2F
61.913
110
51.5
26
52.7
36
1.53
3400
YSP 212-207 SB-2F
36.513
72
39.5
19
25.5
15.3
0.655
5300
YSP 207-107 SB-2F
57.15
110
51.5
26
52.7
36
1.53
3400
YSP 212-204 SB-2F
35
72
39.5
19
25.5
15.3
0.655
5300
YSP 207 SB-2F
38.1
80
42.9
21
30.7
19
0.8
4800
YSP 208-108 SB-2F
30.163
62
37
18
19.5
11.2
0.475
1200
YSPAG 206-103
55
100
49
25
43.6
29
1.25
3600
YSP 211 SB-2F
50.8
100
49
25
43.6
29
1.25
3600
YSP 211-200 SB-2F
36.513
72
39.5
19
25.5
15.3
0.655
1100
YSPAG 207-107
25
52
33
15
14
7.8
0.335
7000
YSP 205 SB-2F
30
62
37
18
19.5
11.2
0.475
1200
YSPAG 206
35
72
39.5
19
25.5
15.3
0.655
1100
YSPAG 207
40
80
42.9
21
30.7
19
0.8
950
YSPAG 208
45
85
44
22
33.2
21.6
0.915
850
YSPAG 209
25
52
33
15
14
7.8
0.335
1500
YSPAG 205
40
80
42.9
21
30.7
19
0.8
4800
YSP 208 SB-2F
49.213
90
46
22
35.1
23.2
0.98
4000
YSP 210-115 SB-2F
42.863
85
44
22
33.2
21.6
0.915
850
YSPAG 209-111

For additional information about the meaning and limitations of the product data, refer to Y-bearings and Principles of bearing selection and application.

SKF logo