带内置锁定装置的 KMK 锁紧螺母

打印导出为 PDF
  • 螺纹尺寸:
    精确 :
     ≤ 螺纹尺寸 ≤ 
    螺纹尺寸 =
    外径:
    精确 :
     ≤ d3 ≤ 
    d3 =
    宽度:
    精确 :
     ≤ B ≤ 
    B =
螺纹尺寸基本尺寸轴向承载能力Designation
    静态Lock nut
 d3BG  
mmmm kN 
      
85
110
19
M 85x2
190
KMFE 17
80
105
18
M 80x2
173
KMFE 16
95
125
20
M 95x2
236
KMFE 19
90
120
19
M 90x2
216
KMFE 18
65
85
15
M 65x2
108
KMFE 13
60
80
14
M 60x2
95
KMFE 12
75
98
16
M 75x2
134
KMFE 15
70
92
15
M 70x2
118
KMFE 14
100
130
21
M 100x2
255
KMFE 20 L
25
38
10.5
M 25x1.5
31.5
KMFE 5 L
95
125
20
M 95x2
236
KMFE 19 L
75
98
16
M 75x2
134
KMFE 15 L
130
165
28
M 130x2
365
KMFE 26 L
140
180
28
M 140x2
420
KMFE 28 L
75
98
16
M 75x2
134
KMFE 15 H
75
98
14
M 75x2
134
KMK 15
70
92
14
M 70x2
118
KMK 14
65
85
15
M 65x2
108
KMFE 13 L
65
85
14
M 65x2
108
KMK 13
60
80
15
M 60x2
95
KMK 12
95
125
20
M 95x2
236
KMK 19
90
120
18
M 90x2
216
KMK 18
65
85
15
M 65x2
108
KMFE 13 H
85
110
18
M 85x2
190
KMK 17
80
105
18
M 80x2
173
KMK 16
100
130
21
M 100x2
255
KMFE 20
110
145
21.5
M 110x2
310
KMFE 22
55
75
15
M 55x2
91.5
KMK 11
50
70
15
M 50x1.5
91.5
KMK 10
140
180
28
M 140x2
440
KMFE 28
130
165
28
M 130x2
365
KMFE 26
120
155
26
M 120x2
340
KMFE 24
120
155
26
M 120x2
340
KMFE 24 H
15
25
9
M 15x1
14.6
KMK 2
12
22
9
M 12x1
11.8
KMK 1
10
20
9
M 10x0.75
9.8
KMK 0
30
45
9
M 30x1.5
36.5
KMK 6
25
38
9
M 25x1.5
31.5
KMK 5
20
32
9
M 20x1
24
KMK 4
17
28
9
M 17x1
19.6
KMK 3
110
145
21.5
M 110x2
310
KMFE 22 H
55
75
14
M 55x2
91.5
KMFE 11 H
50
70
14
M 50x1.5
91.5
KMFE 10 H
20
32
9.5
M 20x1
24
KMFE 4
25
38
10.5
M 25x1.5
31.5
KMFE 5
30
45
10.5
M 30x1.5
36.5
KMFE 6
160
210
32
M 160x3
540
KMFE 32
35
52
11.5
M 35x1.5
50
KMFE 7
40
58
13
M 40x1.5
62
KMFE 8
150
195
30
M 150x2
495
KMFE 30
45
65
13
M 45x1.5
78
KMFE 9
110
145
21.5
M 110x2
310
KMFE 22 L
170
220
33
M 170x3
550
KMFE 34
180
230
34
M 180x3
590
KMFE 36
190
240
34
M 190x3
610
KMFE 38
45
65
11
M 45x1.5
78
KMK 9
40
58
11
M 40x1.5
62
KMK 8
35
52
9
M 35x1.5
50
KMK 7
200
250
34
M 200x3
625
KMFE 40
55
75
14
M 55x2
91.5
KMFE 11
50
70
14
M 50x1.5
91.5
KMFE 10
45
65
13
M 45x1.5
78
KMFE 9 H
40
58
13
M 40x1.5
62
KMFE 8 H
100
130
20
M 100x2
255
KMK 20
80
105
18
M 80x2
173
KMFE 16 H
35
52
11.5
M 35x1.5
50
KMFE 7 L

For additional information about meaning and limitation of the product data, refer to Lock nuts and Principles of bearing selection and application.

SKF logo