HM(E) 锁紧螺母

打印导出为 PDF
  • 产品表筛选
    螺纹尺寸:
    精确 :
     ≤ 螺纹尺寸 ≤ 
    螺纹尺寸 =
    外径:
    精确 :
     ≤ d3 ≤ 
    d3 =
    宽度:
    精确 :
     ≤ B ≤ 
    B =
螺纹尺寸基本尺寸订货号
    锁定螺母适当的锁定扣
 d3BG  
mmmm  
      
850
1060
118
Tr 850x7
HME 31/850
MS 31/850
750
950
112
Tr 750x7
HME 31/750
MS 31/800-750
560
650
75
Tr 560x6
HME 30/560
MS 30/560
1120
1260
100
Tr 1120x8
HM 30/1120
MS 30/1000
260
310
34
Tr 260x4
HME 3052
MS 3052-48
440
520
60
Tr 440x5
HM 3088
MS 3092-88
480
620
75
Tr 480x5
HME 3196
MS 3196
560
710
85
Tr 560x6
HME 31/560
MS 31/600-560
420
490
52
Tr 420x5
HM 3084
MS 3084
460
580
75
Tr 460x5
HME 3192
MS 3192-88
400
470
52
Tr 400x5
HM 3080
MS 3080-76
460
580
75
Tr 460x5
HM 3192
MS 3192-88
1000
1240
125
Tr 1000x8
HME 31/1000
MS 31/1000
630
800
95
Tr 630x6
HM 31/630
MS 31/630
600
750
85
Tr 600x6
HME 31/600
MS 31/600-560
480
620
75
Tr 480x5
HM 3196
MS 3196
360
460
58
Tr 360x5
HM 3172
MS 3172-68
600
700
75
Tr 600x6
HME 30/600
MS 30/600-530
400
470
52
Tr 400x5
HME 3080
MS 3080-76
530
670
80
Tr 530x6
HM 31/530
MS 31/600-530
380
490
60
Tr 380x5
HM 3176
MS 3176
420
490
52
Tr 420x5
HME 3084
MS 3084
1060
1300
125
Tr 1060x8
HM 31/1060
MS 31/1000
670
850
106
Tr 670x6
HM 31/670
MS 31/670
440
520
60
Tr 440x5
HME 3088
MS 3092-88
240
290
34
Tr 240x4
HME 3048
MS 3052-48
220
260
30
Tr 220x4
HME 3044
MS 3044
440
560
70
Tr 440x5
HME 3188
MS 3192-88
850
980
90
Tr 850x7
HME 30/850
MS 30/900-850
500
580
68
Tr 500x5
HME 30/500
MS 30/500-96
1060
1200
100
Tr 1060x8
HM 30/1060
MS 30/1000
900
1120
125
Tr 900x7
HM 31/900
MS 31/900
400
520
62
Tr 400x5
HME 3180
MS 3184-80
560
650
75
Tr 560x6
HM 30/560
MS 30/560
480
560
60
Tr 480x5
HM 3096
MS 30/500-96
800
1000
112
Tr 800x7
HME 31/800
MS 31/800-750
950
1080
100
Tr 950x8
HME 30/950
MS 30/950
460
540
60
Tr 460x5
HM 3092
MS 3092-88
400
520
62
Tr 400x5
HM 3180
MS 3184-80
300
380
40
Tr 300x4
HM 3160
MS 3160
750
870
90
Tr 750x7
HME 30/750
MS 30/800-750
420
540
70
Tr 420x5
HM 3184
MS 3184-80
320
400
42
Tr 320x5
HM 3164
MS 3164
500
630
80
Tr 500x5
HME 31/500
MS 31/500
900
1030
100
Tr 900x7
HME 30/900
MS 30/900-850
1060
1200
100
Tr 1060x8
HME 30/1060
MS 30/1000
710
830
90
Tr 710x7
HME 30/710
MS 30/710
440
560
70
Tr 440x5
HM 3188
MS 3192-88
340
440
55
Tr 340x5
HM 3168
MS 3172-68
710
900
106
Tr 710x7
HME 31/710
MS 31/710
480
560
60
Tr 480x5
HME 3096
MS 30/500-96
800
920
90
Tr 800x7
HME 30/800
MS 30/800-750
950
1170
125
Tr 950x8
HM 31/950
MS 31/950
500
630
80
Tr 500x5
HM 31/500
MS 31/500
530
630
68
Tr 530x6
HME 30/530
MS 30/600-530
800
1000
112
Tr 800x7
HM 31/800
MS 31/800-750
340
400
45
Tr 340x5
HM 3068
MS 3068-64
670
780
80
Tr 670x6
HM 30/670
MS 30/670
750
870
90
Tr 750x7
HM 30/750
MS 30/800-750
850
1060
118
Tr 850x7
HM 31/850
MS 31/850
710
830
90
Tr 710x7
HM 30/710
MS 30/710
630
800
95
Tr 630x6
HME 31/630
MS 31/630
750
950
112
Tr 750x7
HM 31/750
MS 31/800-750
300
360
42
Tr 300x4
HM 3060
MS 3060
600
750
85
Tr 600x6
HM 31/600
MS 31/600-560
530
630
68
Tr 530x6
HM 30/530
MS 30/600-530
320
380
42
Tr 320x5
HM 3064
MS 3068-64
850
980
90
Tr 850x7
HM 30/850
MS 30/900-850
600
700
75
Tr 600x6
HM 30/600
MS 30/600-530
280
330
38
Tr 280x4
HM 3056
MS 3056
500
580
68
Tr 500x5
HM 30/500
MS 30/500-96
800
920
90
Tr 800x7
HM 30/800
MS 30/800-750
950
1080
100
Tr 950x8
HM 30/950
MS 30/950
300
380
40
Tr 300x4
HME 3160
MS 3160
260
310
34
Tr 260x4
HM 3052
MS 3052-48
900
1030
100
Tr 900x7
HM 30/900
MS 30/900-850
340
440
55
Tr 340x5
HME 3168
MS 3172-68
360
420
45
Tr 360x5
HM 3072
MS 3072
380
450
48
Tr 380x5
HM 3076
MS 3080-76
710
900
106
Tr 710x7
HM 31/710
MS 31/710
220
260
30
Tr 220x4
HM 3044
MS 3044
1000
1240
125
Tr 1000x8
HM 31/1000
MS 31/1000
1000
1140
100
Tr 1000x8
HME 30/1000
MS 30/1000
560
710
85
Tr 560x6
HM 31/560
MS 31/600-560
240
290
34
Tr 240x4
HM 3048
MS 3052-48
380
450
48
Tr 380x5
HME 3076
MS 3080-76
630
730
75
Tr 630x6
HM 30/630
MS 30/630
380
490
60
Tr 380x5
HME 3176
MS 3176
670
850
106
Tr 670x6
HME 31/670
MS 31/670
360
420
45
Tr 360x5
HME 3072
MS 3072
630
730
75
Tr 630x6
HME 30/630
MS 30/630
1000
1140
100
Tr 1000x8
HM 30/1000
MS 30/1000
360
460
58
Tr 360x5
HME 3172
MS 3172-68

For additional information about the meaning and limitations of the product data, refer to Lock nuts and Principles of bearing selection and application.

SKF logo