Condition monitoring

SBFN (fig. 1), SBPN (fig. 2) and SDM housings (fig. 3) have tapped holes (M8) for attaching condition monitoring sensors.
Housings with inch thread connections, designation suffix N9, have holes for attaching condition monitoring sensors with 5/16-18 UNC threads.
SKF logo